{wiska/kunststoff_zubehoer/evs.prj},{NB=EVS 20 RAL 7035 10062492},{CNSORDERNO=10062492},{TL=9.5},{L=6.0},{E1=24.0},{WEIGHT=0.002},{L100=1.750},{R100=42.020},{DNDM=20.000},{TYP=EVS 20},{RAL=RAL 7035},{D=M20x1.5},{CNSMAT=PS, impact resistant},{SGE=IP56},{ETEMP=-20°C to 60°C},{CNSQUANTITY=100},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=6},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAC108=IP56},{W=0.002},{TC=EVS 20},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062492/evs-20.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062492/evs-20.html},{AAS460=M20},{BAA038=-20},{BAA039=60},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.