Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10064667
TYP
WISKA Type
EVSF 16
RAL
RAL Colour
RAL 7035
D
Connection thread size
M16x1.5 mm
TL
Total length
9.0
L
Screw-in thread length
6.0 mm
E1
Width across corners
20.0
CNSMAT
material
PA UL94-V0
SGE
Protection class to EN 60 529
IP56
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.001 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.