{wiska/kunststoff_zubehoer/evsgs.prj},{NB=EVSGS 12 RAL 7035 10110102},{CNSORDERNO=10110102},{TYP=EVSGS 12},{RAL=RAL 7035},{D=M12x1.5},{TL=19},{L=15},{SW1=16},{SW2=6},{E1=18},{E2=7},{CNSMAT=PA},{SGE=IP56},{ETEMP=-40°C to 100°C},{CNSQUANTITY=100},{CERTIFICATION=},{INFO=HTML},{BAA997=},{AAS481=},{BAB664=},{BAD656=},{BAA351=},{AAS484=},{AAC108=},{W=},{TC=},{DANDM=12.000},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10110102/evsgs-12.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10110102/evsgs-12.html},{AAS460=},{BAA038=},{BAA039=},{AAO677=},{MANUFACTURER_URL=},{AAQ326=},{AAO676=},{CNS_ELECTRO_MATERIAL=},{DESCRIPTION_LONG=},{DESCRIPTION_SHORT=},{L1=1.008},{L2=0.500},{D1=15.500},{VERS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.