Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10110113
TYP
WISKA Type
EVSGS-ORD 50
RAL
RAL Colour
RAL 7035
D
Connection thread size
M50x1.5 mm
TL
Total length
20 mm
L
Screw-in thread length
15 mm
SW1
Key width
55 mm
SW2
Key width
8 mm
E1
Width across corners
60
E2
Width across corners
9 mm
CNSMAT
Material
PA
SGE
Protection class to EN 60 529
IP66 / IP68
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
30 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.