Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063602
TYP
WISKA Type
KEP 36/42
RAL
RAL Colour
RAL 7035
DA
Connection thread size, outer thread
PG36 mm
DI
Connection thread size, inner thread
PG42 mm
TL
Total length
32.0 mm
L
Screw-in thread length
14.0 mm
SW
Key width
60 mm
E1
Width across corners
67.0
CNSMAT
material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.032 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.