{wiska/kunststoff_zubehoer/krm_eadr.prj},{NB=KRM 50/32 EADR 50 RAL 7035 10102731},{CNSORDERNO=10102731},{TYP=KRM 50/32 EADR 50},{RAL=RAL 7035},{DA=M50x1.5},{NDMA=50.000},{KDMA=48.160},{DI=M32x1.5},{NDMI=32.000},{KDMI=30.160},{TL=21.0},{L=12.0},{SW=55},{E1=61.0},{FORM=B},{D1=61.000},{D2=37.000},{D3=56.0},{H2=5.500},{CNSMAT=Screw: PA-GF / seling gasket: EPDM},{ETEMP=-40°C to 100°C},{CNSQUANTITY=5},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10102731/krm-5032-eadr-50.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10102731/krm-5032-eadr-50.html},{WEIGHT=0.032}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.