Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10102733
TYP
WISKA Type
KRM 63/40 EADR 63
RAL
RAL Colour
RAL 7035
DA
Connection thread size, outer thread
M63x1.5 mm
DI
Connection thread size, inner thread
M40x1.5 mm
TL
Total length
22.0 mm
L
Screw-in thread length
13.0 mm
SW
Key width
65 mm
E1
Width across corners
73.0 mm
FORM
spape
B
CNSMAT
material
Screw: PA-GF / seling gasket: EPDM
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
WEIGHT
Weight
0.039 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.