Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060677
TYP
WISKA Type
MUG 36
RAL
RAL Colour
RAL 7035
D
Connection thread size
PG36 mm
TL
Total length
8.0 mm
SW
Key width
60 mm
E1
Width across corners
66.0 mm
CNSMAT
material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.015 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.