Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060688
TYP
WISKA Type
MUG 42
RAL
RAL Colour
RAL 9005
D
Connection thread size
PG42 mm
TL
Total length
8.0 mm
SW
Key width
65 mm
E1
Width across corners
73.0 mm
CNSMAT
material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.015 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.