{wiska/membran_kabeleinfuehrungen/clixx.prj},{NB=CLIXX 16RAL 900110101932},{CNSORDERNO=10101932},{D=16.0},{TL=15.0},{L=7.3},{DD=16.7},{WEIGHT=0.002},{D1X=4},{SX=3.500},{E=23.52},{TYP=CLIXX 16},{RAL=RAL 9001},{D1=4.5 - 10.0},{E1=23.0 - 28.0},{S=0.8 - 3.5},{CNSMAT=CLIXX: PP / membrane: TPE},{SGE=IP66 / IP67},{ETEMP=-40°C to 65°C},{CNSQUANTITY=50},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7.3},{BAB664=Kunststoff},{BAD656=Ja},{BAA351=cremeweiß},{AAS484=Nein},{AAC108=IP66},{W=0.002},{TC=CLIXX 16},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10101932/clixx-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10101932/clixx-16.html},{AAJ095=4.5},{AAJ094=10},{BAA038=-40},{BAA039=65},{AAG011=0.8 - 3.5},{AAO677=Wiska}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.