{wiska/membran_kabeleinfuehrungen/clixx.prj},{NB=CLIXX 20RAL 900110101935},{CNSORDERNO=10101935},{D=20.0},{TL=15.0},{L=7.3},{DD=20.7},{WEIGHT=0.003},{D1X=6},{SX=3.500},{E=27.70},{TYP=CLIXX 20},{RAL=RAL 9001},{D1=6.0 - 13.0},{E1=28.0 - 33.0},{S=0.8 - 3.5},{CNSMAT=CLIXX: PP / membrane: TPE},{SGE=IP66 / IP67},{ETEMP=-40°C to 65°C},{CNSQUANTITY=50},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7.3},{BAB664=Kunststoff},{BAD656=Ja},{BAA351=cremeweiß},{AAS484=Nein},{AAC108=IP66},{W=0.003},{TC=CLIXX 20},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10101935/clixx-20.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10101935/clixx-20.html},{AAJ095=6},{AAJ094=13},{BAA038=-40},{BAA039=65},{AAG011=0.8 - 3.5},{AAO677=Wiska}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.