{wiska/membran_kabeleinfuehrungen/clixx.prj},{NB=CLIXX 25RAL 300010101937},{CNSORDERNO=10101937},{D=25.0},{TL=15.0},{L=7.5},{DD=25.7},{WEIGHT=0.004},{D1X=9},{SX=3.500},{E=32.52},{TYP=CLIXX 25},{RAL=RAL 3000},{D1=9.0 - 17.0},{E1=32.0 - 38.0},{S=0.8 - 3.5},{CNSMAT=CLIXX: PP / membrane: TPE},{SGE=IP66 / IP67},{ETEMP=-40°C to 65°C},{CNSQUANTITY=50},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7.5},{BAB664=Kunststoff},{BAD656=Ja},{BAA351=rot},{AAS484=Nein},{AAC108=IP66},{W=0.004},{TC=CLIXX 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10101937/clixx-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10101937/clixx-25.html},{AAJ095=9},{AAJ094=17},{BAA038=-40},{BAA039=65},{AAG011=0.8 - 3.5},{AAO677=Wiska}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.