{wiska/membran_kabeleinfuehrungen/clixx.prj},{NB=CLIXX 25RAL 900110101938},{CNSORDERNO=10101938},{D=25.0},{TL=15.0},{L=7.5},{DD=25.7},{WEIGHT=0.004},{D1X=9},{SX=3.500},{E=32.52},{TYP=CLIXX 25},{RAL=RAL 9001},{D1=9.0 - 17.0},{E1=32.0 - 38.0},{S=0.8 - 3.5},{CNSMAT=CLIXX: PP / membrane: TPE},{SGE=IP66 / IP67},{ETEMP=-40°C to 65°C},{CNSQUANTITY=50},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7.5},{BAB664=Kunststoff},{BAD656=Ja},{BAA351=cremeweiß},{AAS484=Nein},{AAC108=IP66},{W=0.004},{TC=CLIXX 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10101938/clixx-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10101938/clixx-25.html},{AAJ095=9},{AAJ094=17},{BAA038=-40},{BAA039=65},{AAG011=0.8 - 3.5},{AAO677=Wiska}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.