Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109133
TYP
WISKA Type
EMSKVZ 50 RW
D
Connection thread size
M50x1.5 mm
TL
Total length
53-77 mm
D1
Cable diameter
21 - 35 mm
L1
Screw-in thread length
15 mm
SW
Key width
55 mm
E1
Width across corners
61 mm
CNSMAT
Material
cable gland: Brass nickel-plated / sealing gasket: EPDM / clamping cage: PA-FR
HL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.