Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062285
TYP
WISKA Type
MSKV 16
D
Connection thread size
PG16
TL
Total length
30.5 mm
D1
Cable diameter
10.0 - 14.0 mm
L
Screw-in thread length
6.5 mm
SW
Key width
24 mm
E1
Width across corners
27.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: TPV / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.033 kg
Previews
3D
Dimension
2D