Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062135
TYP
WISKA Type
SKMKV 16
D
Connection thread size
PG16 mm
TL
Total length
34.0 mm
D1
Cable diameter
6.5 - 16.0 mm
L
Screw-in thread length
6.5 mm
SW1
Key width
27 mm
E1
Width across corners
30.0 mm
SW2
Key width
24 mm
E2
Width across corners
27.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 70°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.057 kg
Previews
3D
Dimension
2D