Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062137
TYP
WISKA Type
SKMKV 29
D
Connection thread size
PG29 mm
TL
Total length
43.0 mm
D1
Cable diameter
17.0 - 28.0 mm
L
Screw-in thread length
8.0 mm
SW1
Key width
42 mm
E1
Width across corners
46.0 mm
SW2
Key width
40 mm
E2
Width across corners
44.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 70°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.142 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.