Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063147
TYP
WISKA Type
EMMU 50
D
Connection thread size
M50x1.5 mm
TL
Height
5.0 mm
SW
Key width
60 mm
E1
Width across corner
65.0 mm
CNSMAT
material
Brass nickel-plated
ETEMP
Temperature range
-200°C to 250°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.047 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.