Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10102194
TYP
WISKA Type
EMVSS-ORD 50
D
Connection thread size
M50x1.5 mm
TL
Total length
15.0 mm
L
Screw-in thread length
9.0 mm
SW
Key width
54 mm
E1
Across corners
61.9 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
0.144 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.