Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062151
TYP
WISKA Type
MVS 7
D
Connection thread size
PG7 mm
TL
Total length
8.0 mm
DA
Diameter
14.0 mm
L
Screw-in thread length
5.0 mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP54
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.004 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.