{wiska/shotgland/emcgv.prj},{NB=EMCGV 50-32010106428},{CNSORDERNO=10106428},{L=9.0},{SW=55},{E1=60.0},{CNSQUANTITY=10},{WEIGHT=0.213},{MP=6.40},{NDM=32.000},{VERS=8},{TYP=EMCGV 50-320},{D=M50x1.5},{TL=25.5 - 30.0},{D1=30.0 - 32.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min)},{ETEMP=-40°C bis 120°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.213},{TC=EMCGV 50-320},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106428/emcgv-50-320.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106428/emcgv-50-320.html},{AAJ095=30},{AAJ094=32},{AAS460=M50}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.