Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106464
TYP
WISKA Type
EMCGV 25-140 EMV-Z
D
Connection thread size
M25x1.5 mm
TL
Total length
23.0 - 28.0 mm
D1
Cable diameter
12.0 - 14.0 mm
L
Screw-in thread length
7.0 mm
SW
braid. This is a Class 200 electrical insulating sleeving.
30 mm
E1
Width across corners
33.0 mm
CNSMAT
material
Cable gland: Brass nickel-plated / sealing gasket: EPDM / earthing cones: Brass chromium -plated
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C bis 120°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.069 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.