{wiska/shotgland/emcgv_emv_z.prj},{NB=EMCGV 50-320 EMV-Z10106482},{CNSORDERNO=10106482},{L=9.0},{SW=55},{E1=60.0},{CNSQUANTITY=10},{WEIGHT=0.220},{MP=6.40},{NDM=32.000},{VERS=8},{TYP=EMCGV 50-320 EMV-Z},{D=M50x1.5},{TL=25.5 - 30.0},{D1=30.0 - 32.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: EPDM / earthing cones: Brass chromium -plated},{SGE=IP68 (5 bar/30 min)},{ETEMP=-40°C bis 120°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.22},{TC=EMCGV 50-320 EMV-Z},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106482/emcgv-50-320-emv-z.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.