{wiska/shotgland/emcgv_lt.prj},{NB=EMCGV 12-030 LT10106495},{CNSORDERNO=10106495},{L=6.0},{SW=18},{E1=20.0},{CNSQUANTITY=50},{WEIGHT=0.022},{MP=4.41},{NDM=3.000},{VERS=2},{TYP=EMCGV 12-030 LT},{D=M12x1.5},{TL=20.5 - 24.5},{D1=2.0 - 3.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min)},{ETEMP=-60°C bis 180°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=6},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.022},{TC=EMCGV 12-030 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106495/emcgv-12-030-lt.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106495/emcgv-12-030-lt.html},{AAJ095=2},{AAJ094=3}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.