{wiska/shotgland/emcgv_lt.prj},{NB=EMCGV 25-120 LT10106512},{CNSORDERNO=10106512},{L=7.0},{SW=30},{E1=33.0},{CNSQUANTITY=50},{WEIGHT=0.065},{MP=4.40},{NDM=12.000},{VERS=5},{TYP=EMCGV 25-120 LT},{D=M25x1.5},{TL=23.0 - 28.0},{D1=10.0 - 12.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min)},{ETEMP=-60°C bis 180°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.065},{TC=EMCGV 25-120 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106512/emcgv-25-120-lt.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106512/emcgv-25-120-lt.html},{AAJ095=10},{AAJ094=12}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.