{wiska/shotgland/emcgv_lt.prj},{NB=EMCGV 32-110 LT10106516},{CNSORDERNO=10106516},{L=8.0},{SW=36},{E1=39.0},{CNSQUANTITY=25},{WEIGHT=0.091},{MP=6.40},{NDM=11.000},{VERS=6},{TYP=EMCGV 32-110 LT},{D=M32x1.5},{TL=24.0 - 28.5},{D1=9.0 - 11.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min)},{ETEMP=-60°C bis 180°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.091},{TC=EMCGV 32-110 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106516/emcgv-32-110-lt.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106516/emcgv-32-110-lt.html},{AAJ095=9},{AAJ094=11}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.