Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106529
TYP
WISKA Type
EMCGV 50-280 LT
D
Connection thread size
M50x1.5 mm
TL
Total length
25.5 - 30.0 mm
D1
Cable diameter
26.0 - 28.0 mm
L
Screw-in thread length
9.0 mm
SW
braid. This is a Class 200 electrical insulating sleeving.
55 mm
E1
Width across corners
60.0 mm
CNSMAT
material
Cable gland: Brass nickel-plated / sealing gasket: silicone
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-60°C bis 180°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.214 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.