{wiska/shotgland/emcgv_lt.prj},{NB=EMCGV 50-300 LT10106530},{CNSORDERNO=10106530},{L=9.0},{SW=55},{E1=60.0},{CNSQUANTITY=10},{WEIGHT=0.212},{MP=6.40},{NDM=30.000},{VERS=8},{TYP=EMCGV 50-300 LT},{D=M50x1.5},{TL=25.5 - 30.0},{D1=28.0 - 30.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min)},{ETEMP=-60°C bis 180°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.212},{TC=EMCGV 50-300 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106530/emcgv-50-300-lt.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106530/emcgv-50-300-lt.html},{AAJ095=28},{AAJ094=30}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.