Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106543
TYP
WISKA Type
EMCGV 12-030 LT EMV-Z
D
Connection thread size
M12x1.5 mm
TL
Total length
20.5 - 24.5 mm
D1
Cable diameter
2.0 - 3.0 mm
L
Screw-in thread length
6.0 mm
SW
braid. This is a Class 200 electrical insulating sleeving.
18 mm
E1
Width across corners
20.0 mm
CNSMAT
material
Cable glands: brass nickel-plated / sealing gasket: silicone / earthing cones: brass chromium -plated
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-60°C bis 180°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.024 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.