{wiska/shotgland/emcgv_lt_emv_z.prj},{NB=EMCGV 40-290 LT EMV-Z10106576},{CNSORDERNO=10106576},{L=8.0},{SW=45},{E1=49.0},{CNSQUANTITY=10},{WEIGHT=0.157},{MP=6.40},{NDM=29.000},{VERS=7},{TYP=EMCGV 40-290 LT EMV-Z},{D=M40x1.5},{TL=24.0 - 28.5},{D1=26.0 - 29.0},{CNSMAT=Cable glands: brass nickel-plated / sealing gasket: silicone / earthing cones: brass chromium -plated},{SGE=IP68 (5 bar/30 min)},{ETEMP=-60°C bis 180°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.157},{TC=EMCGV 40-290 LT EMV-Z},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106576/emcgv-40-290-lt-emv-z.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.