Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105880
TYP
WISKA Type
EMSVG 16 LT RW
D
Connection thread size
M16x1.5
TL
Total length
33.0 - 42.0 mm
D1
Cable diameter
4.5 - 10.0 mm
L
Screw-in thread length
6.0 mm
SW
Key width
20 mm
E1
Width across corners
22.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68
AF
Airflow at 70mbar
52 l/h
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.053 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.