{wiska/ventgland/emsvg_lt_rw.prj},{NB=EMSVG 20 LT RW 10105881},{CNSORDERNO=10105881},{TYP=EMSVG 20 LT RW},{VERS=1},{OB=Ni},{D=M20x1.5},{TL=41.0 - 50.0},{NDM=20.000},{D1=6.0 - 13.0},{TL1=41.000},{L=6.0},{SW=24},{E1=27.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: silicone / membrane: ePTFE},{SGE=IP68},{AF=55},{ETEMP=-60°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10105881/emsvg-20-lt-rw.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10105881/emsvg-20-lt-rw.html},{WEIGHT=0.053}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.