Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105874
TYP
WISKA Type
EMSVG 20 RW
D
Connection thread size
M20x1.5
TL
Total length
41.0 - 50.0 mm
D1
Cable diameter
6.0 - 13.0 mm
L
Screw-in thread length
6.0 mm
SW
Key width
24 mm
E1
Width across corners
27.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA UL94-V0 / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68
AF
Airflow at 70mbar
55 l/h
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.053 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.