{wiska/ventgland/emvps.prj},{NB=EMVPS 12 10103265},{CNSORDERNO=10103265},{TL=17.5},{L=10.0},{SW=16},{E1=18.0},{AF=22},{WEIGHT=0.002},{MP=9.08},{TYP=EMVPS 12},{D=M12x1.5},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / membrane: ePTFE},{SGE=IP68 / IP69},{NOTE1=VentPLUG pressure compensation unit, airflow 22 l/h at 70mbar},{ETEMP=-40°C to 100°C},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=10},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAC108=IP69},{W=0.002},{TC=EMVPS 12},{RAL=},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10103265/emvps-12.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10103265/emvps-12.html},{AAS460=M12},{BAA038=-40}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.