{wiska/ventgland/essvg_emv_z.prj},{NB=ESSVG 32 EMV-Z 10069408},{CNSORDERNO=10069408},{L=8.0},{SW=36},{E1=40.0},{CNSQUANTITY=1},{WEIGHT=0.127},{VERS=3},{NDM=32.000},{TL1=49.200},{E1X=40.000},{E2X=36.000},{MP=6.50},{TYP=ESSVG 32 EMV-Z},{D=M32x1.5},{TL=47.0 - 56.0},{D1=13.0 - 21.0},{CNSMAT=Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE},{SGE=IP68 / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=RoHS, UL},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Edelstahl - 1.4305},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{AAS487=1},{AAC108=IP69},{W=0.127},{TC=ESSVG 32 EMV-Z},{OB=bright},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10069408/essvg-32-emv-z.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.