{wiska/ventgland/essvg_emv_z.prj},{NB=ESSVG 40 EMV-Z 10069409},{CNSORDERNO=10069409},{L=8.0},{SW=46},{E1=51.0},{CNSQUANTITY=1},{WEIGHT=0.220},{VERS=4},{NDM=40.000},{TL1=59.700},{E1X=51.000},{E2X=46.000},{MP=6.50},{TYP=ESSVG 40 EMV-Z},{D=M40x1.5},{TL=57.0 - 70.0},{D1=16.0 - 28.0},{CNSMAT=Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE},{SGE=IP68 / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=RoHS, UL},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Edelstahl - 1.4305},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{AAS487=1},{AAC108=IP69},{W=0.22},{TC=ESSVG 40 EMV-Z},{OB=bright},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10069409/essvg-40-emv-z.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.