{wiska/ventgland/evps_hf.prj},{NB=EVPS 40 HF LG 10106617},{CNSORDERNO=10106617},{TL=15.4},{L=9},{SW=46},{E1=51},{AF=1650},{WEIGHT=MIN},{MP=7.00},{VERS=3},{PREVIEW=evps_l_m40_7035.png},{TYP=EVPS 40 HF LG},{RAL=RAL 7035},{D=M40x1,5},{CNSMAT=Verschlussschraube: Polyamid / Dichtung: EPDM / Membrane: ePTFE},{SGE=IP68 / IP 69},{NOTE1=VentPLUG Druckausgleichsstopfen Luftdurchlass 1650l/h bei 70mbar},{ETEMP=-40°C bis 100°C},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAC108=IP69},{W=0.011},{TC=EVPS 40 HF},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106617/evps-40-hf-lg.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.