Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106618
TYP
WISKA Type
EVPS-L 40 HF
RAL
RAL Colour
RAL 7035
D
Connection thread size
M40x1.5 mm
TL
Total length
24.4 mm
L
Screw-in thread length
18.0 mm
SW
Key width
46 mm
E1
Width across corners
51.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: silicone / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68 / IP69
AF
Airflow at 70mbar
1650 l/h
NOTE1
Remarks 1
VentPLUG pressure compensation unit airflow 1650 l/h at 70mbar
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D